We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Learn About 5071B Cesium Primary Time and Frequency Standard

The 5071B primary time and frequency standard is a replacement for the 5071A that matches the form, fit and functions of its predecessor. All connections and commands remain unchanged. We updated the 5071B’s internal electronics with modern circuitry, including our microprocessors (MPUs), to ensure continuity of supply for all components into the next decade and achieve RoHS compliance. We tested the 5071B over 18 months against an extensive set of qualifications to confirm that this device meets or exceeds all performance specifications.

Key Features


  • < 5E−13 accuracy high-performance models
  • < 1E−12 accuracy standard-performance models
  • Accuracy levels achieved within 30 minutes of startup
  • < 8.5E−13 at 100s high-performance models
  • < 2.7E−12 at 100s standard-performance models
  • < 1E−14 flicker floor high-performance models
  • < 5E−14 flicker floor standard-performance models
  • No deterministic frequency drift
  • 100 kHz, 1, 5 and 10 MHz RF sine wave outputs
  • Three 1 PPS outputs
  • Two 1 PPS inputs to steer to external GNSS receiver or other 1 PPS source
  • AC and DC operating voltages
  • Internal battery back-up for short-term power interruptions
  • Support for the 5071B cesium clock added to Clockstudio™ software v1.1

Available Models


Model Number Performance Level DC Voltage Input
5071B-C001 High Performance 24V
5071B-C002 Standard Performance 24V
5071B-C007 High Performance 48V
5071B-C008 Standard Performance 48V

Resources


Title
5071 Software and Documentation Download
5071 3D Model Download
5071 Primary Frequency Standard User's Guide Download
5071B -Sell Sheet - 0005002C Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.